Corporate Renesas
Renesas High Components, Inc.
HomeCorporateWhat We Do
Profile
A Message from the President
* Touring Our Offices
* Headquarters and Plant
Plant Overview
Production Line
Quality Policy
Environment Policy
Touring Our Offices

Headquarters and Plant
Trustworthy products are manufactured on our exclusive automated, fully integrated equipment.


IC and Transistor Production Line

[ Assembly Process ]

Dicing
Dicing

Wafers are cut using a blade (diamond grindstone) to separate into pellets.
Wire bonding
Wire bonding

The bonding pads of pelletized frames and leads are electrically bonded by gold wires.


[ Screening process ]

TestingTesting

After product leads are cut and formed, ICs are electrically tested and then subjected to a visual inspection system before being taped.



Module Production Line

[ Assembly Process ]

Fully integrated production line
Fully integrated production line

Chip components are mounted on boards.

[ Feature ]

A high-speed chip mounter handles diverse components flexibly.


[ Screening process ]

Testing
Testing
 
Product electrical characteristics are tested.

[ Feature ]
High reliability marking a system availability ratio of over 97%, coupled with high speed from a test processing time of only 500 milliseconds per device, fulfills the needs for lower costs of testing and higher throughput.


To Top To Top
サイトマップ お問い合わせ 著作権 プライバシー