What We Do Top
* Package Assemblies
New Products
Business
Trends
* Product Line
QFN
Gullwing Packages
Flatlead Packages
Power and General-Purpose Packages
RFID
Tester Line
High-Frequency Modules
Package Assemblies
* Power and General-Purpose Packages
(mm)
Package name
Body size
Lead pitch
Number of pins
3
4
5
6
8
SOT-89(UPAK)
4.50 x 2.50 x 1.50
1.50
*
SOT-89(UPAK)
*
SOT-84(LARGE UPAK)
5.70 x 3.65 x 1.50
2.10
*
[ Product Inquiry ]
To Top
Copyright (c) 2000,2003. Renesas High Components, Inc. All Rights Reserved.