What We Do Renesas
Renesas High Components, Inc.
HomeCorporateWhat We Do
What We Do Top
* Package Assemblies
New Products
Business
Trends
* Product Line
QFN
Gullwing Packages
Flatlead Packages
Power and General-Purpose Packages
RFID
Tester Line
High-Frequency Modules
Product Line

Package Assemblies

* leadless packages (QFN)
(mm)
Package name Body size Lead pitch Number of pins
E D A 4 8 10 12 15 16 20 24 48
 QFN1812 1.8 1.2 0.5 1.30 -                
 QFN2222 2.2 2.2 0.5 0.50   *              
 QFN0303 3.0 3.0 0.8 0.50       *   *      
 QFN0404 4.0 4.0 0.8 0.50             * *  
 QFN0506 5.0 6.0 0.8 0.50     *            
 QFN0707 7.0 7.0 0.8 0.50                 *
 QFN0205 2.0 5.0 0.8 0.65         -        
- currently under preparation


[ Product Inquiry ]


To Top To Top
Site MapContact UsCopyright InfoPrivacy Policy